********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Oct 27, 2014
*ECN S14-2108, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiZ340DT D1 G1 S1_D2 G2 S2   
X1 D1 G1 S1_D2 SiZ340DTC1
X2 S1_D2 G2 S2 SiZ340DTC2
.ENDS SiZ340DT
*Channel 1
.SUBCKT SiZ340DTC1 D G S   
M1 3 GX S S NMOS W= 1632500u L= 0.25u 
M2 S GX S D PMOS W= 1632500u L= 2.030e-07 
R1 D 3 6.791e-03 3.495e-03 1.447e-05 
CGS GX S 5.221e-10 
CGD GX D 1.000e-13 
RG G GY 1.7
RTCV 100 S 1e6 1.517e-04 -7.306e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 1632500u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.248e-05 NSUB = 6.611e+16 
+ KAPPA = 1.958e-02 NFS = 1.181e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12  ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.862e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.856e-08 TREF = 25 BV = 31 
+RS = 5.125e-03 N = 1.350e+00 IS = 7.962e-10 
+EG = 1.191e+00 XTI = 1.351e-02 TRS = 3.703e-03 
+CJO = 4.170e-10 VJ = 6.928e+00 M = 1.000e-00 )
.ENDS SiZ340DTC1
*Channel 2
.SUBCKT SiZ340DTC2 D G S  
M1 3 GX S S NMOS W= 3145000u L= 0.25u 
M2 S GX S D PMOS W= 3145000u L= 1.566e-07 
R1 D 3 3.546e-03 3.311e-03 1.784e-05 
CGS GX S 1.091e-09 
CGD GX D 1.000e-13 
RG G GY 1.3 
RTCV 100 S 1e6 6.763e-05 -5.340e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 3145000u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.3201e-05 NSUB = 8.90e+16 
+ KAPPA = 1.884e-03 NFS = 9.128e+09 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.338e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.702e-08 TREF = 25 BV = 31 
+RS = 5.563e-03 N = 1.223e+00 IS = 6.715e-11 
+EG = 1.207e+00 XTI = -4.393e-01 TRS = 4.614e-03 
+CJO = 4.464e-10 VJ = 6.141e+00 M = 1.000e+00 ) 
.ENDS SiZ340DTC2